Sealmaster Male Rod End Bearing - Three-Piece with Y Stud Bronze Race - TM 6Y
Part #:1420608000
Catalog #:TM 6Y
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Width (in): | 0.5 in | Ball Diameter (in): | 0.718 in |
| Thread Length (in): | 1.219 in | Housing Width (in): | 0.406 in |
| Ball Flat Diameter (in): | 0.517 in | Thread Size: | #3/8-24 |
| Head Diameter (in): | 1 in | Length to Center of Ball (in): | 1.94 in |
| Stud Thread Length (in): | 0.8125 in | Stud Length to Center of Ball (in): | 1.54 in |
| Stud Length to Hex (in): | 0.91 in |
Technical Specifications
| Construction: | Three-Piece Rod End with Y Stud | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Series: | Commercial | Zerk Fitting SW: | N |
| Y Stud Material: | Carbon Steel - corrosion resistant plating | Lubrication Type: | Grease |
| Product Selection Available SW: | N | Axial Load: | 400 |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Configuration: | Male |
| Bearing Type: | Rod End | Thread Type: | UNF |
| Race Material: | Bronze | Housing Style: | Male Rod End |
| Product Type: | TM | Lubrication: | No Zerk Fitting |
| Type: | Male Rod End | Thread: | RH |
| Misalignment Angle B3: | 22.6 | Max Static Radial Load: | 4,000 |
| Bore Size (in): | 0.3750 in | Class: | Commercial |
| Lubrication Method: | No Fitting | Maximum Ambient Temperature (F): | 350 °F |
| Ability to Relubricate: | None |
General Specifications
| UPC: | 662288724049 | Weight: | 0.18 LB |
| Packaged Length: | 2.60 IN | Packaged Width: | 3.00 IN |
| Packaged Height: | 1.55 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

