Sealmaster Male Rod End Bearing - Three-Piece with Y Stud Bronze Race - TM 8Y
Part #:1420808000
Catalog #:TM 8Y
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | #1/2-20 | Head Diameter (in): | 1.312 in |
| Housing Width (in): | 0.5 in | Thread Length (in): | 1.469 in |
| Ball Width (in): | 0.625 in | Ball Diameter (in): | 0.937 in |
| Ball Flat Diameter (in): | 0.698 in | Stud Length to Center of Ball (in): | 2 in |
| Stud Length to Hex (in): | 1.13 in | Stud Thread Length (in): | 1 in |
| Length to Center of Ball (in): | 2.44 in |
Technical Specifications
| Product Type: | TM | Thread Type: | UNF |
| Construction: | Three-Piece Rod End with Y Stud | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Configuration: | Male | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Zerk Fitting SW: | N | Axial Load: | 700 |
| Series: | Commercial | Product Selection Available SW: | N |
| Housing Style: | Male Rod End | Lubrication Type: | Grease |
| Y Stud Material: | Carbon Steel - corrosion resistant plating | Bearing Type: | Rod End |
| Race Material: | Bronze | Thread: | RH |
| Misalignment Angle B3: | 24.3 | Max Static Radial Load: | 7,000 |
| Type: | Male Rod End | Lubrication: | No Zerk Fitting |
| Bore Size (in): | 0.5000 in | Class: | Commercial |
| Lubrication Method: | No Fitting | Maximum Ambient Temperature (F): | 350 °F |
| Ability to Relubricate: | None |
General Specifications
| UPC: | 662288724063 | Weight: | 0.39 LB |
| Packaged Length: | 3.09 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 1.31 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

