Sealmaster Male Rod End Bearing - Three-Piece with Y Stud Bronze Race - TM 12Y
Part #:1421208000
Catalog #:TM 12Y
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | #3/4-16 | Housing Width (in): | 0.687 in |
| Ball Width (in): | 0.875 in | Thread Length (in): | 1.719 in |
| Ball Diameter (in): | 1.312 in | Head Diameter (in): | 1.75 in |
| Ball Flat Diameter (in): | 0.978 in | Length to Center of Ball (in): | 2.88 in |
| Stud Thread Length (in): | 1.625 in | Stud Length to Hex (in): | 1.81 in |
| Stud Length to Center of Ball (in): | 3 in |
Technical Specifications
| Series: | Commercial | Configuration: | Male |
| Housing Style: | Male Rod End | Construction: | Three-Piece Rod End with Y Stud |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Lubrication Type: | Grease |
| Race Material: | Bronze | Thread Type: | UNF |
| Bearing Type: | Rod End | Product Selection Available SW: | N |
| Product Type: | TM | Zerk Fitting SW: | N |
| Axial Load: | 1,130 | Y Stud Material: | Carbon Steel - corrosion resistant plating |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Misalignment Angle B3: | 22.7 |
| Max Static Radial Load: | 11,300 | Thread: | RH |
| Lubrication: | No Zerk Fitting | Type: | Male Rod End |
| Bore Size (in): | 0.7500 in | Class: | Commercial |
| Lubrication Method: | No Fitting | Ability to Relubricate: | None |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288724087 | Weight: | 1.03 LB |
| Packaged Length: | 3.75 IN | Packaged Width: | 3.44 IN |
| Packaged Height: | 1.75 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

