Sealmaster Male Rod End Bearing - Three-Piece with Y Stud Carbon Steel Race - TRE 6Y
Part #:1400608000
Catalog #:TRE 6Y
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Width (in): | 0.5 in | Head Diameter (in): | 1 in |
| Housing Width (in): | 0.406 in | Thread Length (in): | 1.219 in |
| Ball Diameter (in): | 0.718 in | Ball Flat Diameter (in): | 0.517 in |
| Thread Size: | #3/8-24 | Length to Center of Ball (in): | 1.94 in |
| Stud Length to Center of Ball (in): | 1.54 in | Stud Length to Hex (in): | 0.91 in |
| Stud Thread Length (in): | 0.8125 in |
Technical Specifications
| Construction: | Three-Piece Rod End with Y Stud | Configuration: | Male |
| Series: | Precision | Product Type: | TRE |
| Thread Type: | UNF | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Y Stud Material: | Carbon Steel - corrosion resistant plating | Axial Load: | 400 |
| Bearing Type: | Rod End | Housing Style: | Male Rod End |
| Race Material: | Carbon Steel - corrosion resistant plating | Product Selection Available SW: | N |
| Zerk Fitting SW: | N | Lubrication Type: | Grease |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Lubrication: | No Zerk Fitting |
| Type: | Male Rod End | Misalignment Angle B3: | 22.6 |
| Max Static Radial Load: | 4,000 | Thread: | RH |
| Class: | Precision | Bore Size (in): | 0.3750 in |
| Lubrication Method: | No Fitting | Maximum Ambient Temperature (F): | 350 °F |
| Ability to Relubricate: | None |
General Specifications
| UPC: | 662288720492 | Weight: | 0.18 LB |
| Packaged Length: | 2.44 IN | Packaged Width: | 1.79 IN |
| Packaged Height: | 1.00 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

