Sealmaster Male Rod End Bearing - Three-Piece with Y Stud DELRIN Race - CTMDL 10Y
Part #:1561008000
Catalog #:CTMDL 10Y
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Diameter (in): | 1.125 in | Housing Width (in): | 0.562 in |
| Ball Width (in): | 0.75 in | Ball Flat Diameter (in): | 0.839 in |
| Thread Size: | #5/8-18 | Head Diameter (in): | 1.5 in |
| Thread Length (in): | 1.594 in | Stud Length to Center of Ball (in): | 2.5 in |
| Stud Thread Length (in): | 1.375 in | Length to Center of Ball (in): | 2.63 in |
| Stud Length to Hex (in): | 1.5 in |
Technical Specifications
| Thread Type: | UNF | Axial Load: | 462 |
| Construction: | Three-Piece Rod End with Y Stud | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Bearing Type: | Rod End | Product Type: | CTMD |
| Y Stud Material: | Carbon Steel - corrosion resistant plating | Lubrication Type: | Self Lubricating |
| Product Selection Available SW: | N | Zerk Fitting SW: | N |
| Series: | Commercial | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Configuration: | Male | Housing Style: | Male Rod End |
| Race Material: | DELRIN | Liner: | DELRIN* Liner |
| Thread: | LH | Misalignment Angle B3: | 25.3 |
| Lubrication: | No Zerk Fitting | Max Static Radial Load: | 4,620 |
| Type: | Male Rod End | Class: | Commercial |
| Bore Size (in): | 0.6250 in | Lubrication Method: | Self Lubricating |
| Ability to Relubricate: | Self | Maximum Ambient Temperature (F): | 150 °F |
General Specifications
| UPC: | 662288727972 | Weight: | 0.62 LB |
| Packaged Length: | 3.38 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 2.88 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

