Sealmaster Male Rod End Bearing - Two-Piece Greasable Race - CFM 6N
Part #:1480601000
Catalog #:CFM 6N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Diameter (in): | 0.718 in | Ball Width (in): | 0.5 in |
| Thread Size: | #3/8-24 | Ball Flat Diameter (in): | 0.517 in |
| Housing Width (in): | 0.406 in | Head Diameter (in): | 1 in |
| Thread Length (in): | 1.219 in | Length to Center of Ball (in): | 1.94 in |
Technical Specifications
| Housing Style: | Male Rod End | Lubrication Type: | Grease |
| Zerk Fitting SW: | Y | Product Selection Available SW: | Y |
| Construction: | Two-Piece Rod End with Zerk Fitting | Configuration: | Male |
| Product Type: | CFM | Axial Load: | 500 |
| Misalignment Angle - a Deg. +/-: | 6 | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Series: | Commercial |
| Thread Type: | UNF | Bearing Type: | Rod End |
| Thread: | RH | Lubrication: | Zerk Fitting |
| Max Static Radial Load: | 5,000 | Type: | Male Rod End |
| Bore Size (in): | 0.3750 in | Class: | Commercial |
| Lubrication Method: | Fitting | Ability to Relubricate: | Yes |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288724995 | Weight: | 0.12 LB |
| Packaged Length: | 2.44 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 0.50 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

