Sealmaster Male Rod End Bearing - Two-Piece Greasable Race - CFM 7N
Part #:1480701000
Catalog #:CFM 7N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Flat Diameter (in): | 0.586 in | Ball Diameter (in): | 0.812 in |
| Ball Width (in): | 0.562 in | Thread Length (in): | 1.344 in |
| Head Diameter (in): | 1.125 in | Thread Size: | #7/16-20 |
| Housing Width (in): | 0.437 in | Length to Center of Ball (in): | 2.13 in |
Technical Specifications
| Configuration: | Male | Zerk Fitting SW: | Y |
| Lubrication Type: | Grease | Series: | Commercial |
| Housing Style: | Male Rod End | Bearing Type: | Rod End |
| Construction: | Two-Piece Rod End with Zerk Fitting | Product Type: | CFM |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Product Selection Available SW: | Y |
| Axial Load: | 650 | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Thread Type: | UNF | Misalignment Angle - a Deg. +/-: | 7 |
| Max Static Radial Load: | 6,500 | Lubrication: | Zerk Fitting |
| Thread: | RH | Type: | Male Rod End |
| Bore Size (in): | 0.4375 in | Class: | Commercial |
| Lubrication Method: | Fitting | Maximum Ambient Temperature (F): | 350 °F |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662288725039 | Weight: | 0.16 LB |
| Packaged Length: | 2.69 IN | Packaged Width: | 1.13 IN |
| Packaged Height: | 0.56 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

