Sealmaster Male Rod End Bearing - Two-Piece Greasable Race - CFM 12N
Part #:1481201000
Catalog #:CFM 12N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Head Diameter (in): | 1.75 in | Ball Diameter (in): | 1.312 in |
| Housing Width (in): | 0.687 in | Ball Width (in): | 0.875 in |
| Ball Flat Diameter (in): | 0.978 in | Thread Size: | #3/4-16 |
| Thread Length (in): | 1.719 in | Length to Center of Ball (in): | 2.88 in |
Technical Specifications
| Configuration: | Male | Lubrication Type: | Grease |
| Bearing Type: | Rod End | Construction: | Two-Piece Rod End with Zerk Fitting |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Product Selection Available SW: | Y |
| Zerk Fitting SW: | Y | Housing Style: | Male Rod End |
| Product Type: | CFM | Misalignment Angle - a Deg. +/-: | 7 |
| Thread Type: | UNF | Series: | Commercial |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Axial Load: | 1,400 |
| Max Static Radial Load: | 14,000 | Type: | Male Rod End |
| Lubrication: | Zerk Fitting | Thread: | RH |
| Bore Size (in): | 0.7500 in | Class: | Commercial |
| Lubrication Method: | Fitting | Ability to Relubricate: | Yes |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288725152 | Weight: | 0.55 LB |
| Packaged Length: | 3.75 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 0.88 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

