Sealmaster Male Rod End Bearing - Two-Piece Greasable Race - CFML 8N
Part #:1580801000
Catalog #:CFML 8N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Diameter (in): | 0.937 in | Thread Size: | #1/2-20 |
| Housing Width (in): | 0.5 in | Head Diameter (in): | 1.312 in |
| Thread Length (in): | 1.469 in | Ball Flat Diameter (in): | 0.698 in |
| Ball Width (in): | 0.625 in | Length to Center of Ball (in): | 2.44 in |
Technical Specifications
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Lubrication Type: | Grease |
| Axial Load: | 900 | Thread Type: | UNF |
| Configuration: | Male | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Zerk Fitting SW: | Y | Housing Style: | Male Rod End |
| Construction: | Two-Piece Rod End with Zerk Fitting | Product Type: | CFM |
| Bearing Type: | Rod End | Series: | Commercial |
| Misalignment Angle - a Deg. +/-: | 6 | Product Selection Available SW: | Y |
| Lubrication: | Zerk Fitting | Max Static Radial Load: | 9,000 |
| Type: | Male Rod End | Thread: | LH |
| Class: | Precision | Bore Size (in): | 0.5000 in |
| Lubrication Method: | Fitting | Ability to Relubricate: | Yes |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288725671 | Weight: | 0.25 LB |
| Packaged Length: | 3.09 IN | Packaged Width: | 1.31 IN |
| Packaged Height: | 0.63 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

