Sealmaster Male Rod End Bearing - Two-Piece Greasable Race - CFML 12N
Part #:1581201000
Catalog #:CFML 12N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Length (in): | 1.719 in | Head Diameter (in): | 1.75 in |
| Ball Width (in): | 0.875 in | Thread Size: | #3/4-16 |
| Ball Diameter (in): | 1.312 in | Ball Flat Diameter (in): | 0.978 in |
| Housing Width (in): | 0.687 in | Length to Center of Ball (in): | 2.88 in |
Technical Specifications
| Series: | Commercial | Product Type: | CFM |
| Thread Type: | UNF | Zerk Fitting SW: | Y |
| Product Selection Available SW: | Y | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Construction: | Two-Piece Rod End with Zerk Fitting | Configuration: | Male |
| Misalignment Angle - a Deg. +/-: | 7 | Bearing Type: | Rod End |
| Housing Style: | Male Rod End | Lubrication Type: | Grease |
| Axial Load: | 1,400 | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Thread: | LH | Max Static Radial Load: | 14,000 |
| Type: | Male Rod End | Lubrication: | Zerk Fitting |
| Bore Size (in): | 0.7500 in | Class: | Commercial |
| Lubrication Method: | Self Lubricating | Maximum Ambient Temperature (F): | 350 °F |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662288725756 | Weight: | 0.59 LB |
| Packaged Length: | 3.75 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 0.88 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

