Sealmaster Male Rod End Bearing - Two-Piece Greasable with Y Stud None Race - CFML 6YN
Part #:1580609000
Catalog #:CFML 6YN
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing Width (in): | 0.406 in | Thread Length (in): | 1.219 in |
| Thread Size: | #3/8-24 | Ball Flat Diameter (in): | 0.517 in |
| Head Diameter (in): | 1 in | Ball Width (in): | 0.5 in |
| Ball Diameter (in): | 0.718 in | Stud Length to Hex (in): | 0.91 in |
| Length to Center of Ball (in): | 1.94 in | Stud Length to Center of Ball (in): | 1.54 in |
| Stud Thread Length (in): | 0.8125 in |
Technical Specifications
| Race Material: | None | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Series: | Commercial | Product Selection Available SW: | N |
| Zerk Fitting SW: | Y | Axial Load: | 500 |
| Y Stud Material: | Carbon Steel - corrosion resistant plating | Lubrication Type: | Grease |
| Product Type: | CFM | Configuration: | Male |
| Construction: | Two-Piece Rod End with Y Stud and Zerk Fitting | Housing Style: | Male Rod End |
| Thread Type: | UNF | Bearing Type: | Rod End |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Max Static Radial Load: | 5,000 |
| Thread: | LH | Misalignment Angle B3: | 22.6 |
| Type: | Male Rod End | Lubrication: | Zerk Fitting |
| Bore Size (in): | 0.3750 in | Class: | Commercial |
| Lubrication Method: | Fitting | Maximum Ambient Temperature (F): | 350 °F |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662288725619 | Weight: | 0.17 LB |
| Packaged Length: | 2.44 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.79 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

