Sealmaster Male Rod End Bearing - Two-Piece Rod End Race - CFM 3
Part #:1480300000
Catalog #:CFM 3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Head Diameter (in): | 0.625 in | Ball Diameter (in): | 0.437 in |
| Ball Flat Diameter (in): | 0.306 in | Thread Size: | #10-32 |
| Ball Width (in): | 0.312 in | Thread Length (in): | 0.719 in |
| Housing Width (in): | 0.25 in | Length to Center of Ball (in): | 1.25 in |
Technical Specifications
| Bearing Type: | Rod End | Lubrication Type: | Grease |
| Axial Load: | 95 | Zerk Fitting SW: | N |
| Thread Type: | UNF | Series: | Commercial |
| Product Type: | CFM | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Misalignment Angle - a Deg. +/-: | 6.5 | Construction: | Two-Piece Rod End |
| Housing Style: | Male Rod End | Configuration: | Male |
| Product Selection Available SW: | Y | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Max Static Radial Load: | 950 | Type: | Male Rod End |
| Lubrication: | No Zerk Fitting | Thread: | RH |
| Bore Size (in): | 0.1875 in | Class: | Commercial |
| Lubrication Method: | No Fitting | Ability to Relubricate: | None |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288724889 | Weight: | 0.03 LB |
| Packaged Length: | 1.56 IN | Packaged Width: | 0.63 IN |
| Packaged Height: | 0.31 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

