Sealmaster Male Rod End Bearing - Two-Piece Rod End Race - CFM 4
Part #:1480400000
Catalog #:CFM 4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Head Diameter (in): | 0.75 in | Thread Length (in): | 0.969 in |
| Ball Flat Diameter (in): | 0.331 in | Housing Width (in): | 0.281 in |
| Ball Width (in): | 0.375 in | Ball Diameter (in): | 0.5 in |
| Thread Size: | #1/4-28 | Length to Center of Ball (in): | 1.56 in |
Technical Specifications
| Housing Style: | Male Rod End | Configuration: | Male |
| Lubrication Type: | Grease | Product Selection Available SW: | Y |
| Misalignment Angle - a Deg. +/-: | 8 | Construction: | Two-Piece Rod End |
| Zerk Fitting SW: | N | Thread Type: | UNF |
| Bearing Type: | Rod End | Axial Load: | 200 |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Product Type: | CFM |
| Series: | Commercial | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Type: | Male Rod End | Thread: | RH |
| Lubrication: | No Zerk Fitting | Max Static Radial Load: | 2,000 |
| Bore Size (in): | 0.2500 in | Class: | Commercial |
| Lubrication Method: | No Fitting | Maximum Ambient Temperature (F): | 350 °F |
| Ability to Relubricate: | None |
General Specifications
| UPC: | 662288724902 | Weight: | 0.05 LB |
| Packaged Length: | 1.94 IN | Packaged Width: | 0.75 IN |
| Packaged Height: | 0.38 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

