Sealmaster Male Rod End Bearing - Two-Piece Rod End Race - CFM 5
Part #:1480500000
Catalog #:CFM 5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing Width (in): | 0.344 in | Thread Size: | #5/16-24 |
| Ball Flat Diameter (in): | 0.447 in | Ball Diameter (in): | 0.625 in |
| Ball Width (in): | 0.437 in | Head Diameter (in): | 0.875 in |
| Thread Length (in): | 1.219 in | Length to Center of Ball (in): | 1.88 in |
Technical Specifications
| Zerk Fitting SW: | N | Axial Load: | 300 |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Construction: | Two-Piece Rod End |
| Series: | Commercial | Bearing Type: | Rod End |
| Configuration: | Male | Lubrication Type: | Grease |
| Product Type: | CFM | Misalignment Angle - a Deg. +/-: | 7 |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Housing Style: | Male Rod End |
| Product Selection Available SW: | Y | Thread Type: | UNF |
| Thread: | RH | Max Static Radial Load: | 3,000 |
| Lubrication: | No Zerk Fitting | Type: | Male Rod End |
| Bore Size (in): | 0.3125 in | Class: | Commercial |
| Lubrication Method: | No Fitting | Ability to Relubricate: | None |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288724940 | Weight: | 0.07 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 0.88 IN |
| Packaged Height: | 0.44 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

