Sealmaster Male Rod End Bearing - Two-Piece Rod End Race - CFM 6
Part #:1480600000
Catalog #:CFM 6
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Flat Diameter (in): | 0.517 in | Thread Size: | #3/8-24 |
| Ball Diameter (in): | 0.718 in | Thread Length (in): | 1.219 in |
| Housing Width (in): | 0.406 in | Head Diameter (in): | 1 in |
| Ball Width (in): | 0.5 in | Length to Center of Ball (in): | 1.94 in |
Technical Specifications
| Product Type: | CFM | Configuration: | Male |
| Axial Load: | 500 | Series: | Commercial |
| Misalignment Angle - a Deg. +/-: | 6 | Lubrication Type: | Grease |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Product Selection Available SW: | Y |
| Zerk Fitting SW: | N | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Bearing Type: | Rod End | Thread Type: | UNF |
| Housing Style: | Male Rod End | Construction: | Two-Piece Rod End |
| Type: | Male Rod End | Thread: | RH |
| Max Static Radial Load: | 5,000 | Lubrication: | No Zerk Fitting |
| Class: | Commercial | Bore Size (in): | 0.3750 in |
| Lubrication Method: | No Fitting | Maximum Ambient Temperature (F): | 350 °F |
| Ability to Relubricate: | None |
General Specifications
| UPC: | 662288724988 | Weight: | 0.11 LB |
| Packaged Length: | 2.44 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 0.50 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

