Sealmaster Male Rod End Bearing - Two-Piece Rod End Race - CFM 8
Part #:1480800000
Catalog #:CFM 8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Flat Diameter (in): | 0.698 in | Ball Diameter (in): | 0.937 in |
| Head Diameter (in): | 1.312 in | Housing Width (in): | 0.5 in |
| Ball Width (in): | 0.625 in | Thread Length (in): | 1.469 in |
| Thread Size: | #1/2-20 | Length to Center of Ball (in): | 2.44 in |
Technical Specifications
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Construction: | Two-Piece Rod End |
| Thread Type: | UNF | Series: | Commercial |
| Housing Style: | Male Rod End | Axial Load: | 900 |
| Misalignment Angle - a Deg. +/-: | 6 | Lubrication Type: | Grease |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Product Type: | CFM |
| Configuration: | Male | Product Selection Available SW: | Y |
| Zerk Fitting SW: | N | Bearing Type: | Rod End |
| Type: | Male Rod End | Lubrication: | No Zerk Fitting |
| Max Static Radial Load: | 9,000 | Thread: | RH |
| Bore Size (in): | 0.5000 in | Class: | Commercial |
| Lubrication Method: | No Fitting | Maximum Ambient Temperature (F): | 350 °F |
| Ability to Relubricate: | None |
General Specifications
| UPC: | 662288725060 | Weight: | 0.25 LB |
| Packaged Length: | 3.09 IN | Packaged Width: | 1.31 IN |
| Packaged Height: | 0.63 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

