Sealmaster Male Rod End Bearing - Two-Piece Rod End Race - CFM 16
Part #:1481600000
Catalog #:CFM 16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Diameter (in): | 1.875 in | Thread Size: | #1 1/4-12 |
| Housing Width (in): | 1 in | Thread Length (in): | 2.094 in |
| Ball Width (in): | 1.375 in | Ball Flat Diameter (in): | 1.269 in |
| Head Diameter (in): | 2.75 in | Length to Center of Ball (in): | 4.13 in |
Technical Specifications
| Misalignment Angle - a Deg. +/-: | 8.5 | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Lubrication Type: | Grease | Thread Type: | UNF |
| Zerk Fitting SW: | N | Bearing Type: | Rod End |
| Housing Style: | Male Rod End | Product Type: | CFM |
| Construction: | Two-Piece Rod End | Product Selection Available SW: | Y |
| Configuration: | Male | Axial Load: | 2,100 |
| Series: | Commercial | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Type: | Male Rod End | Lubrication: | No Zerk Fitting |
| Thread: | RH | Max Static Radial Load: | 21,000 |
| Bore Size (in): | 1 in | Class: | Commercial |
| Lubrication Method: | No Fitting | Ability to Relubricate: | None |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288729235 | Weight: | 2.19 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 2.75 IN |
| Packaged Height: | 1.38 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

