Sealmaster Male Rod End Bearing - Two-Piece Rod End Race - CFML 4
Part #:1580400000
Catalog #:CFML 4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing Width (in): | 0.281 in | Thread Length (in): | 0.969 in |
| Thread Size: | #1/4-28 | Head Diameter (in): | 0.75 in |
| Ball Width (in): | 0.375 in | Ball Flat Diameter (in): | 0.331 in |
| Ball Diameter (in): | 0.5 in | Length to Center of Ball (in): | 1.56 in |
Technical Specifications
| Series: | Commercial | Axial Load: | 200 |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Product Type: | CFM |
| Thread Type: | UNF | Bearing Type: | Rod End |
| Housing Style: | Male Rod End | Configuration: | Male |
| Misalignment Angle - a Deg. +/-: | 8 | Construction: | Two-Piece Rod End |
| Product Selection Available SW: | Y | Zerk Fitting SW: | N |
| Lubrication Type: | Grease | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Max Static Radial Load: | 2,000 | Lubrication: | No Zerk Fitting |
| Thread: | LH | Type: | Male Rod End |
| Bore Size (in): | 0.2500 in | Class: | Commercial |
| Lubrication Method: | No Fitting | Ability to Relubricate: | None |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288725503 | Weight: | 0.05 LB |
| Packaged Length: | 1.94 IN | Packaged Width: | 0.75 IN |
| Packaged Height: | 0.38 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

