Sealmaster Male Rod End Bearing - Two-Piece Rod End Race - CFML 6
Part #:1580600000
Catalog #:CFML 6
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing Width (in): | 0.406 in | Ball Flat Diameter (in): | 0.517 in |
| Head Diameter (in): | 1 in | Ball Width (in): | 0.5 in |
| Thread Length (in): | 1.219 in | Thread Size: | #3/8-24 |
| Ball Diameter (in): | 0.718 in | Length to Center of Ball (in): | 1.94 in |
Technical Specifications
| Bearing Type: | Rod End | Housing Style: | Male Rod End |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Product Selection Available SW: | Y |
| Construction: | Two-Piece Rod End | Zerk Fitting SW: | N |
| Series: | Commercial | Lubrication Type: | Grease |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Configuration: | Male |
| Thread Type: | UNF | Product Type: | CFM |
| Misalignment Angle - a Deg. +/-: | 6 | Axial Load: | 500 |
| Max Static Radial Load: | 5,000 | Type: | Male Rod End |
| Thread: | LH | Lubrication: | No Zerk Fitting |
| Class: | Commercial | Bore Size (in): | 0.3750 in |
| Lubrication Method: | No Fitting | Ability to Relubricate: | None |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288725589 | Weight: | 0.11 LB |
| Packaged Length: | 2.44 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 0.50 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

