Sealmaster Male Rod End Bearing - Two-Piece Rod End Race - CFML 12
Part #:1581200000
Catalog #:CFML 12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Flat Diameter (in): | 0.978 in | Ball Diameter (in): | 1.312 in |
| Housing Width (in): | 0.687 in | Thread Size: | #3/4-16 |
| Ball Width (in): | 0.875 in | Thread Length (in): | 1.719 in |
| Head Diameter (in): | 1.75 in | Length to Center of Ball (in): | 2.88 in |
Technical Specifications
| Housing Style: | Male Rod End | Zerk Fitting SW: | N |
| Misalignment Angle - a Deg. +/-: | 7 | Thread Type: | UNF |
| Series: | Commercial | Bearing Type: | Rod End |
| Lubrication Type: | Grease | Product Selection Available SW: | Y |
| Axial Load: | 1,400 | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Construction: | Two-Piece Rod End | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Configuration: | Male | Product Type: | CFM |
| Lubrication: | No Zerk Fitting | Max Static Radial Load: | 14,000 |
| Thread: | LH | Type: | Male Rod End |
| Class: | Commercial | Bore Size (in): | 0.7500 in |
| Lubrication Method: | No Fitting | Ability to Relubricate: | None |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288725749 | Weight: | 0.59 LB |
| Packaged Length: | 3.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 1.00 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

