Sealmaster Male Rod End Bearing - Two-Piece Rod End Race - CFML 16
Part #:1581600000
Catalog #:CFML 16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Head Diameter (in): | 2.75 in | Ball Width (in): | 1.375 in |
| Thread Length (in): | 2.094 in | Housing Width (in): | 1 in |
| Ball Diameter (in): | 1.875 in | Thread Size: | #1 1/4-12 |
| Ball Flat Diameter (in): | 1.269 in | Length to Center of Ball (in): | 4.13 in |
Technical Specifications
| Bearing Type: | Rod End | Zerk Fitting SW: | N |
| Lubrication Type: | Grease | Housing Style: | Male Rod End |
| Axial Load: | 2,520 | Thread Type: | UNF |
| Misalignment Angle - a Deg. +/-: | 8.5 | Product Type: | CFM |
| Series: | Precision | Construction: | Two-Piece Rod End |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Configuration: | Male |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Product Selection Available SW: | Y |
| Thread: | LH | Type: | Male Rod End |
| Lubrication: | No Zerk Fitting | Max Static Radial Load: | 25,200 |
| Bore Size (in): | 1 in | Class: | Commercial |
| Lubrication Method: | No Fitting | Maximum Ambient Temperature (F): | 350 °F |
| Ability to Relubricate: | None |
General Specifications
| UPC: | 662288729174 | Weight: | 2.19 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 2.75 IN |
| Packaged Height: | 1.38 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

