Sealmaster Male Rod End Bearing - Two-Piece Rod End TEFLON Race - CFM 6T
Part #:1480604000
Catalog #:CFM 6T
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Width (in): | 0.5 in | Thread Size: | #3/8-24 |
| Thread Length (in): | 1.219 in | Ball Diameter (in): | 0.718 in |
| Head Diameter (in): | 1 in | Ball Flat Diameter (in): | 0.517 in |
| Housing Width (in): | 0.406 in | Length to Center of Ball (in): | 1.94 in |
Technical Specifications
| Housing Style: | Male Rod End | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Bearing Type: | Rod End | Axial Load: | 295 |
| Product Type: | CFM-T | Zerk Fitting SW: | N |
| Series: | Precision | Configuration: | Male |
| Misalignment Angle - a Deg. +/-: | 6 | Thread Type: | UNF |
| Race Material: | TEFLON | Product Selection Available SW: | Y |
| Construction: | Two-Piece Rod End | Lubrication Type: | Self Lubricating |
| Liner: | TEFLON* Fabric Liner | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Thread: | RH | Max Static Radial Load: | 2,950 |
| Lubrication: | No Zerk Fitting | Type: | Male Rod End |
| Class: | Precision | Bore Size (in): | 0.3750 in |
| Lubrication Method: | Self Lubricating | Ability to Relubricate: | None |
| Maximum Ambient Temperature (F): | 250 °F |
General Specifications
| UPC: | 662288721109 | Weight: | 0.11 LB |
| Packaged Length: | 2.44 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 0.50 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

