Sealmaster Male Rod End Bearing - Two-Piece Rod End TEFLON Race - CFM 7T
Part #:1480704000
Catalog #:CFM 7T
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Width (in): | 0.562 in | Housing Width (in): | 0.437 in |
| Ball Flat Diameter (in): | 0.586 in | Head Diameter (in): | 1.125 in |
| Thread Length (in): | 1.344 in | Thread Size: | #7/16-20 |
| Ball Diameter (in): | 0.812 in | Length to Center of Ball (in): | 2.13 in |
Technical Specifications
| Product Selection Available SW: | Y | Series: | Precision |
| Misalignment Angle - a Deg. +/-: | 7 | Product Type: | CFM-T |
| Liner: | TEFLON* Fabric Liner | Thread Type: | UNF |
| Race Material: | TEFLON | Lubrication Type: | Self Lubricating |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Configuration: | Male |
| Axial Load: | 316 | Bearing Type: | Rod End |
| Housing Style: | Male Rod End | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Zerk Fitting SW: | N | Construction: | Two-Piece Rod End |
| Type: | Male Rod End | Thread: | RH |
| Lubrication: | No Zerk Fitting | Max Static Radial Load: | 3,160 |
| Class: | Precision | Bore Size (in): | 0.4375 in |
| Lubrication Method: | Self Lubricating | Ability to Relubricate: | None |
| Maximum Ambient Temperature (F): | 250 °F |
General Specifications
| UPC: | 662288721116 | Weight: | 0.15 LB |
| Packaged Length: | 2.69 IN | Packaged Width: | 1.13 IN |
| Packaged Height: | 0.56 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

