Sealmaster Male Rod End Bearing - Two-Piece Rod End TEFLON Race - CFM 8T
Part #:1480804000
Catalog #:CFM 8T
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Diameter (in): | 0.937 in | Housing Width (in): | 0.5 in |
| Ball Flat Diameter (in): | 0.698 in | Thread Length (in): | 1.469 in |
| Head Diameter (in): | 1.312 in | Thread Size: | #1/2-20 |
| Ball Width (in): | 0.625 in | Length to Center of Ball (in): | 2.44 in |
Technical Specifications
| Configuration: | Male | Series: | Precision |
| Thread Type: | UNF | Housing Style: | Male Rod End |
| Misalignment Angle - a Deg. +/-: | 6 | Product Selection Available SW: | Y |
| Race Material: | TEFLON | Zerk Fitting SW: | N |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Axial Load: | 492 |
| Product Type: | CFM-T | Liner: | TEFLON* Fabric Liner |
| Bearing Type: | Rod End | Construction: | Two-Piece Rod End |
| Lubrication Type: | Self Lubricating | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Type: | Male Rod End | Max Static Radial Load: | 4,920 |
| Lubrication: | No Zerk Fitting | Thread: | RH |
| Class: | Precision | Bore Size (in): | 0.5000 in |
| Lubrication Method: | Self Lubricating | Maximum Ambient Temperature (F): | 250 °F |
| Ability to Relubricate: | None |
General Specifications
| UPC: | 662288721123 | Weight: | 0.24 LB |
| Packaged Length: | 3.09 IN | Packaged Width: | 1.31 IN |
| Packaged Height: | 0.63 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

