Sealmaster Male Rod End Bearing - Two-Piece Rod End TEFLON Race - CFM 10T
Part #:1481004000
Catalog #:CFM 10T
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Diameter (in): | 1.125 in | Thread Length (in): | 1.594 in |
| Head Diameter (in): | 1.5 in | Thread Size: | #5/8-18 |
| Housing Width (in): | 0.562 in | Ball Width (in): | 0.75 in |
| Ball Flat Diameter (in): | 0.839 in | Length to Center of Ball (in): | 2.63 in |
Technical Specifications
| Product Selection Available SW: | Y | Thread Type: | UNF |
| Misalignment Angle - a Deg. +/-: | 8 | Housing Style: | Male Rod End |
| Zerk Fitting SW: | N | Bearing Type: | Rod End |
| Configuration: | Male | Product Type: | CFM-T |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Axial Load: | 546 | Series: | Precision |
| Construction: | Two-Piece Rod End | Lubrication Type: | Self Lubricating |
| Liner: | TEFLON* Fabric Liner | Race Material: | TEFLON |
| Max Static Radial Load: | 5,460 | Lubrication: | No Zerk Fitting |
| Type: | Male Rod End | Thread: | RH |
| Class: | Precision | Bore Size (in): | 0.6250 in |
| Lubrication Method: | Self Lubricating | Maximum Ambient Temperature (F): | 250 °F |
| Ability to Relubricate: | None |
General Specifications
| UPC: | 662288721130 | Weight: | 0.35 LB |
| Packaged Length: | 3.38 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 0.75 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

