Sealmaster Male Rod End Bearing - Two-Piece Rod End TEFLON Race - CFML 4T
Part #:1580404000
Catalog #:CFML 4T
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Diameter (in): | 0.5 in | Thread Size: | #1/4-28 |
| Thread Length (in): | 0.969 in | Head Diameter (in): | 0.75 in |
| Ball Width (in): | 0.375 in | Housing Width (in): | 0.281 in |
| Ball Flat Diameter (in): | 0.331 in | Length to Center of Ball (in): | 1.56 in |
Technical Specifications
| Bearing Type: | Rod End | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Housing Style: | Male Rod End | Thread Type: | UNF |
| Race Material: | TEFLON | Zerk Fitting SW: | N |
| Product Selection Available SW: | Y | Misalignment Angle - a Deg. +/-: | 8 |
| Liner: | TEFLON* Fabric Liner | Axial Load: | 155 |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Product Type: | CFM-T |
| Lubrication Type: | Self Lubricating | Construction: | Two-Piece Rod End |
| Series: | Precision | Configuration: | Male |
| Thread: | LH | Max Static Radial Load: | 1,550 |
| Type: | Male Rod End | Lubrication: | No Zerk Fitting |
| Class: | Precision | Bore Size (in): | 0.2500 in |
| Lubrication Method: | Self Lubricating | Maximum Ambient Temperature (F): | 250 °F |
| Ability to Relubricate: | None |
General Specifications
| UPC: | 662288721260 | Weight: | 0.04 LB |
| Packaged Length: | 1.94 IN | Packaged Width: | 0.75 IN |
| Packaged Height: | 0.38 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

