Sealmaster Male Rod End Bearing - Two-Piece Rod End TEFLON Race - CFML 8T
Part #:1580804000
Catalog #:CFML 8T
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Flat Diameter (in): | 0.698 in | Thread Length (in): | 1.469 in |
| Head Diameter (in): | 1.312 in | Ball Diameter (in): | 0.937 in |
| Thread Size: | #1/2-20 | Housing Width (in): | 0.5 in |
| Ball Width (in): | 0.625 in | Length to Center of Ball (in): | 2.44 in |
Technical Specifications
| Configuration: | Male | Construction: | Two-Piece Rod End |
| Series: | Precision | Product Selection Available SW: | Y |
| Lubrication Type: | Self Lubricating | Liner: | TEFLON* Fabric Liner |
| Product Type: | CFM-T | Misalignment Angle - a Deg. +/-: | 6 |
| Race Material: | TEFLON | Thread Type: | UNF |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Housing Style: | Male Rod End |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Zerk Fitting SW: | N |
| Bearing Type: | Rod End | Axial Load: | 492 |
| Max Static Radial Load: | 4,920 | Lubrication: | No Zerk Fitting |
| Type: | Male Rod End | Thread: | LH |
| Bore Size (in): | 0.5000 in | Class: | Precision |
| Lubrication Method: | Self Lubricating | Maximum Ambient Temperature (F): | 250 °F |
| Ability to Relubricate: | None |
General Specifications
| UPC: | 662288721307 | Weight: | 0.24 LB |
| Packaged Length: | 3.09 IN | Packaged Width: | 1.31 IN |
| Packaged Height: | 0.63 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

