Sealmaster Male Rod End Bearing - Two-Piece Rod End TEFLON Race - CFML 10T
Part #:1581004000
Catalog #:CFML 10T
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Length (in): | 1.594 in | Housing Width (in): | 0.562 in |
| Ball Diameter (in): | 1.125 in | Ball Flat Diameter (in): | 0.839 in |
| Thread Size: | #5/8-18 | Head Diameter (in): | 1.5 in |
| Ball Width (in): | 0.75 in | Length to Center of Ball (in): | 2.63 in |
Technical Specifications
| Zerk Fitting SW: | N | Housing Style: | Male Rod End |
| Product Type: | CFM-T | Axial Load: | 546 |
| Race Material: | TEFLON | Misalignment Angle - a Deg. +/-: | 8 |
| Liner: | TEFLON* Fabric Liner | Construction: | Two-Piece Rod End |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Bearing Type: | Rod End |
| Product Selection Available SW: | Y | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Configuration: | Male | Lubrication Type: | Self Lubricating |
| Series: | Precision | Thread Type: | UNF |
| Type: | Male Rod End | Lubrication: | No Zerk Fitting |
| Thread: | LH | Max Static Radial Load: | 5,460 |
| Bore Size (in): | 0.6250 in | Class: | Precision |
| Lubrication Method: | Self Lubricating | Ability to Relubricate: | None |
| Maximum Ambient Temperature (F): | 250 °F |
General Specifications
| UPC: | 662288721314 | Weight: | 0.37 LB |
| Packaged Length: | 3.38 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 0.75 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

