Sealmaster Male Rod End Bearing - Two-Piece Rod End TEFLON Race - CFML 12T
Part #:1581204000
Catalog #:CFML 12T
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | #3/4-16 | Thread Length (in): | 1.719 in |
| Ball Flat Diameter (in): | 0.978 in | Ball Diameter (in): | 1.312 in |
| Head Diameter (in): | 1.75 in | Housing Width (in): | 0.687 in |
| Ball Width (in): | 0.875 in | Length to Center of Ball (in): | 2.88 in |
Technical Specifications
| Liner: | TEFLON* Fabric Liner | Bearing Type: | Rod End |
| Housing Style: | Male Rod End | Axial Load: | 830 |
| Product Type: | CFM-T | Product Selection Available SW: | Y |
| Misalignment Angle - a Deg. +/-: | 7 | Race Material: | TEFLON |
| Zerk Fitting SW: | N | Configuration: | Male |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Thread Type: | UNF |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Construction: | Two-Piece Rod End |
| Lubrication Type: | Self Lubricating | Series: | Precision |
| Thread: | LH | Type: | Male Rod End |
| Max Static Radial Load: | 8,300 | Lubrication: | No Zerk Fitting |
| Class: | Precision | Bore Size (in): | 0.7500 in |
| Lubrication Method: | No Fitting | Ability to Relubricate: | None |
| Maximum Ambient Temperature (F): | 250 °F |
General Specifications
| UPC: | 662288721321 | Weight: | 0.98 LB |
| Packaged Length: | 3.75 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 0.88 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

