Sealmaster Male Rod End Bearing - Two-Piece Rod End TEFLON Race - CFML 16T
Part #:1581604000
Catalog #:CFML 16T
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Flat Diameter (in): | 1.269 in | Thread Size: | #1 1/4-12 |
| Head Diameter (in): | 2.75 in | Ball Width (in): | 1.375 in |
| Ball Diameter (in): | 1.875 in | Thread Length (in): | 2.094 in |
| Housing Width (in): | 1 in | Length to Center of Ball (in): | 4.13 in |
Technical Specifications
| Housing Style: | Male Rod End | Product Selection Available SW: | Y |
| Zerk Fitting SW: | N | Axial Load: | 2,100 |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Thread Type: | UNF |
| Configuration: | Male | Product Type: | CFM-T |
| Construction: | Two-Piece Rod End | Bearing Type: | Rod End |
| Liner: | TEFLON* Fabric Liner | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Lubrication Type: | Self Lubricating | Race Material: | TEFLON |
| Series: | Precision | Misalignment Angle - a Deg. +/-: | 8.5 |
| Thread: | LH | Type: | Male Rod End |
| Lubrication: | No Zerk Fitting | Max Static Radial Load: | 21,000 |
| Class: | Precision | Bore Size (in): | 1 in |
| Lubrication Method: | Self Lubricating | Ability to Relubricate: | None |
| Maximum Ambient Temperature (F): | 250 °F |
General Specifications
| UPC: | 662288721338 | Weight: | 2.64 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 2.75 IN |
| Packaged Height: | 1.38 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

