Sealmaster Male Rod End Bearing - Two-Piece with Y Stud Race - CFM 5Y
Part #:1480508000
Catalog #:CFM 5Y
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Ball Width (in): | 0.437 in | Ball Flat Diameter (in): | 0.447 in |
| Thread Length (in): | 1.219 in | Ball Diameter (in): | 0.625 in |
| Housing Width (in): | 0.344 in | Thread Size: | #5/16-24 |
| Head Diameter (in): | 0.875 in | Stud Length to Hex (in): | 0.69 in |
| Length to Center of Ball (in): | 1.88 in | Stud Length to Center of Ball (in): | 1.23 in |
| Stud Thread Length (in): | 0.59375 in |
Technical Specifications
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Y Stud Material: | Carbon Steel - corrosion resistant plating |
| Construction: | Two-Piece Rod End with Y Stud | Thread Type: | UNF |
| Bearing Type: | Rod End | Product Selection Available SW: | N |
| Housing Style: | Male Rod End | Series: | Commercial |
| Lubrication Type: | Grease | Race Material: | TEFLON |
| Product Type: | CFM | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Axial Load: | 300 | Zerk Fitting SW: | N |
| Configuration: | Male | Type: | Male Rod End |
| Lubrication: | No Zerk Fitting | Misalignment Angle B3: | 24.8 |
| Max Static Radial Load: | 3,000 | Thread: | RH |
| Class: | Commercial | Bore Size (in): | 0.3125 in |
| Lubrication Method: | No Fitting | Maximum Ambient Temperature (F): | 350 °F |
| Ability to Relubricate: | None |
General Specifications
| UPC: | 662288724964 | Weight: | 0.11 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 0.88 IN |
| Packaged Height: | 1.45 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

