Sealmaster Male Rod End Bearing - Two-Piece with Y Stud Race - CFM 6Y
Part #:1480608000
Catalog #:CFM 6Y
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Thread Size: | #3/8-24 | Housing Width (in): | 0.406 in |
| Ball Diameter (in): | 0.718 in | Ball Width (in): | 0.5 in |
| Thread Length (in): | 1.219 in | Head Diameter (in): | 1 in |
| Ball Flat Diameter (in): | 0.517 in | Stud Length to Hex (in): | 0.91 in |
| Length to Center of Ball (in): | 1.94 in | Stud Thread Length (in): | 0.8125 in |
| Stud Length to Center of Ball (in): | 1.54 in |
Technical Specifications
| Configuration: | Male | Construction: | Two-Piece Rod End with Y Stud |
| Lubrication Type: | Grease | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Thread Type: | UNF | Product Selection Available SW: | N |
| Y Stud Material: | Carbon Steel - corrosion resistant plating | Housing Style: | Male Rod End |
| Series: | Commercial | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Bearing Type: | Rod End | Zerk Fitting SW: | N |
| Product Type: | CFM | Axial Load: | 500 |
| Thread: | RH | Max Static Radial Load: | 5,000 |
| Misalignment Angle B3: | 22.6 | Lubrication: | No Zerk Fitting |
| Type: | Male Rod End | Bore Size (in): | 0.3750 in |
| Class: | Commercial | Lubrication Method: | No Fitting |
| Ability to Relubricate: | None | Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288725008 | Weight: | 0.17 LB |
| Packaged Length: | 2.44 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.79 IN | HTC: | 8483.30.8055 |
| Country of Origin: | Mexico |

