Sealmaster Plain Spherical Bearing - Commercial Two Piece Carbon Steel Race - COM 5
Part #:1820500000
Catalog #:COM 5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Chamfer: | 0.025 | Ball Width (in): | 0.375 in |
| Ball Diameter (in): | 0.562 in | Ball Flat Diameter (in): | 0.419 in |
| Outside Diameter (in): | 0.75 in | Race Width (in): | 0.281 in |
Technical Specifications
| Series: | COM | Misalignment Angle: | +/-12 |
| Lubrication Type: | Grease | Seal Type: | Unsealed |
| Misalignment Angle B1: | +/-8 | Misalignment Angle B3: | 26 |
| Race Material: | Carbon Steel - corrosion resistant coating | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Race Material Product Selection: | Carbon Steel | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Axial Load: | 1,290 | Type: | Plain Spherical |
| Product Type: | COM | Max Static Radial Load: | 6,450 |
| Lubrication System: | Thru OD | Construction: | Two Piece |
| Lubrication: | Lubrication Hole - No Zerk Fitting | Ability to Relubricate: | Yes |
| Class: | Commercial | Bore Size (in): | 0.3125 in |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288721703 | Weight: | 0.03 LB |
| Packaged Length: | 2.05 IN | Packaged Width: | 2.45 IN |
| Packaged Height: | 0.45 IN | HTC: | 8483.30.8070 |
| Country of Origin: | Mexico |

