Sealmaster Plain Spherical Bearing - Commercial Two Piece Carbon Steel Race - COM 7
Part #:1820700000
Catalog #:COM 7
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Chamfer: | 0.035 | Ball Diameter (in): | 0.687 in |
| Ball Width (in): | 0.437 in | Ball Flat Diameter (in): | 0.53 in |
| Outside Diameter (in): | 0.9062 in | Race Width (in): | 0.343 in |
Technical Specifications
| Seal Type: | Unsealed | Lubrication System: | Thru OD |
| Product Type: | COM | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Race Material Product Selection: | Carbon Steel | Lubrication Type: | Grease |
| Misalignment Angle: | +/-9.5 | Type: | Plain Spherical |
| Max Static Radial Load: | 10,200 | Race Material: | Carbon Steel - corrosion resistant coating |
| Misalignment Angle B1: | +/-6.5 | Series: | COM |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Axial Load: | 2,040 |
| Misalignment Angle B3: | 20.5 | Construction: | Two Piece |
| Lubrication: | Lubrication Hole - No Zerk Fitting | Ability to Relubricate: | Yes |
| Class: | Commercial | Bore Size (in): | 0.4375 in |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288721727 | Weight: | 0.05 LB |
| Packaged Length: | 2.30 IN | Packaged Width: | 2.70 IN |
| Packaged Height: | 0.70 IN | HTC: | 8483.30.8070 |
| Country of Origin: | Mexico |

