Sealmaster Plain Spherical Bearing - Commercial Two Piece Carbon Steel Race - COM 10
Part #:1821000000
Catalog #:COM 10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Chamfer: | 0.035 | Ball Flat Diameter (in): | 0.739 in |
| Ball Diameter (in): | 0.968 in | Ball Width (in): | 0.625 in |
| Outside Diameter (in): | 1.1875 in | Race Width (in): | 0.5 in |
Technical Specifications
| Misalignment Angle: | +/-9 | Type: | Plain Spherical |
| Lubrication System: | Thru OD | Lubrication Type: | Grease |
| Race Material: | Carbon Steel - corrosion resistant coating | Misalignment Angle B1: | +/-6.5 |
| Product Type: | COM | Max Static Radial Load: | 21,000 |
| Axial Load: | 4,200 | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Race Material Product Selection: | Carbon Steel | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Misalignment Angle B3: | 18.5 | Seal Type: | Unsealed |
| Series: | COM | Construction: | Two Piece |
| Lubrication: | Lubrication Hole - No Zerk Fitting | Ability to Relubricate: | Yes |
| Class: | Commercial | Bore Size (in): | 0.6250 in |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288721758 | Weight: | 0.10 LB |
| Packaged Length: | 3.90 IN | Packaged Width: | 3.60 IN |
| Packaged Height: | 1.90 IN | HTC: | 8483.30.8070 |
| Country of Origin: | Mexico |

