Sealmaster Plain Spherical Bearing - Commercial Two Piece Carbon Steel Race - COM 14
Part #:1821400000
Catalog #:COM 14
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Chamfer: | 0.045 | Ball Diameter (in): | 1.312 in |
| Ball Flat Diameter (in): | 0.98 in | Ball Width (in): | 0.875 in |
| Outside Diameter (in): | 1.5625 in | Race Width (in): | 0.703 in |
Technical Specifications
| Type: | Plain Spherical | Axial Load: | 8,220 |
| Lubrication Type: | Grease | Misalignment Angle: | +/-9.5 |
| Lubrication System: | Thru OD | Misalignment Angle B3: | 16 |
| Misalignment Angle B1: | +/-7 | Max Static Radial Load: | 41,100 |
| Race Material Product Selection: | Carbon Steel | Series: | COM |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Product Type: | COM |
| Race Material: | Carbon Steel - corrosion resistant coating | Seal Type: | Unsealed |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Construction: | Two Piece |
| Ability to Relubricate: | Yes | Lubrication: | Lubrication Hole - No Zerk Fitting |
| Class: | Commercial | Bore Size (in): | 0.8750 in |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288721772 | Weight: | 0.27 LB |
| Packaged Length: | 1.56 IN | Packaged Width: | 0.88 IN |
| Packaged Height: | 1.56 IN | HTC: | 8483.30.8070 |
| Country of Origin: | Mexico |

