Sealmaster Plain Spherical Bearing - Commercial Two Piece Carbon Steel Race - COM 16
Part #:1821600000
Catalog #:COM 16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Chamfer: | 0.045 | Ball Width (in): | 1 in |
| Ball Flat Diameter (in): | 1.118 in | Ball Diameter (in): | 1.5 in |
| Outside Diameter (in): | 1.75 in | Race Width (in): | 0.797 in |
Technical Specifications
| Misalignment Angle B1: | +/-7 | Product Type: | COM |
| Misalignment Angle B3: | 16 | Race Material Product Selection: | Carbon Steel |
| Seal Type: | Unsealed | Max Static Radial Load: | 54,700 |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Race Material: | Carbon Steel - corrosion resistant coating |
| Lubrication Type: | Grease | Axial Load: | 10,940 |
| Misalignment Angle: | +/-9.5 | Series: | COM |
| Type: | Plain Spherical | Lubrication System: | Thru OD |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Construction: | Two Piece |
| Lubrication: | Lubrication Hole - No Zerk Fitting | Ability to Relubricate: | Yes |
| Class: | Commercial | Bore Size (in): | 1 in |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288721789 | Weight: | 0.38 LB |
| Packaged Length: | 2.45 IN | Packaged Width: | 2.05 IN |
| Packaged Height: | 1.15 IN | HTC: | 8483.30.8070 |
| Country of Origin: | Mexico |

