Sealmaster Plain Spherical Bearing - Heavy Duty Two Piece Carbon Steel Race - BH 20LS
Part #:1852005000
Catalog #:BH 20LS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Chamfer: | 0.035 | Ball Flat Diameter (in): | 1.61 in |
| Ball Diameter (in): | 2 in | Ball Width (in): | 1.187 in |
| Outside Diameter (in): | 2.375 in | Race Width (in): | 0.937 in |
Technical Specifications
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Race Material Product Selection: | Carbon Steel |
| Seal Type: | Unsealed | Max Static Radial Load: | 100,000 |
| Lubrication Type: | Grease | Misalignment Angle: | +/-8.5 |
| Misalignment Angle B1: | +/-6.5 | Series: | BH-LS |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Type: | Plain Spherical |
| Misalignment Angle B3: | 23.5 | Race Material: | Carbon Steel - corrosion resistant plating |
| Product Type: | BH-LS | Axial Load: | 20,000 |
| Lubrication System: | Thru OD | Ability to Relubricate: | Yes |
| Construction: | Heavy Duty Two Piece | Lubrication: | Lubrication Hole - No Zerk Fitting |
| Class: | Precision | Bore Size (in): | 1.2500 in |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288722199 | Weight: | 0.94 LB |
| Packaged Length: | 2.90 IN | Packaged Width: | 2.60 IN |
| Packaged Height: | 1.40 IN | HTC: | 8483.30.8070 |
| Country of Origin: | Mexico |

