Sealmaster Plain Spherical Bearing - Heavy Duty Two Piece Carbon Steel Race - BH 28LS
Part #:1852805000
Catalog #:BH 28LS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Chamfer: | 0.04 | Ball Diameter (in): | 2.625 in |
| Outside Diameter (in): | 3.125 in | Ball Width (in): | 1.562 in |
| Ball Flat Diameter (in): | 2.11 in | Race Width (in): | 1.25 in |
Technical Specifications
| Lubrication Type: | Grease | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Misalignment Angle B3: | 20 | Product Type: | BH-LS |
| Misalignment Angle: | +/-8 | Misalignment Angle B1: | +/-6 |
| Max Static Radial Load: | 178,000 | Lubrication System: | Thru OD |
| Seal Type: | Unsealed | Race Material Product Selection: | Carbon Steel |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Axial Load: | 35,600 |
| Type: | Plain Spherical | Race Material: | Carbon Steel - corrosion resistant plating |
| Series: | BH-LS | Lubrication: | Lubrication Hole - No Zerk Fitting |
| Construction: | Heavy Duty Two Piece | Ability to Relubricate: | Yes |
| Class: | Precision | Bore Size (in): | 1.7500 in |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288722212 | Weight: | 2.00 LB |
| Packaged Length: | 3.20 IN | Packaged Width: | 3.20 IN |
| Packaged Height: | 1.80 IN | HTC: | 8483.30.8070 |
| Country of Origin: | Mexico |

