Sealmaster Plain Spherical Bearing - Heavy Duty Two Piece Sealed Carbon Steel Race - BTS 16LS
Part #:1841605000
Catalog #:BTS 16LS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Chamfer: | 0.015 | Ball Width (in): | 1.875 in |
| Ball Flat Diameter (in): | 1.375 in | Outside Diameter (in): | 2.25 in |
| Ball Diameter (in): | 1.813 in | Race Width (in): | 0.875 in |
Technical Specifications
| Product Type: | BTS-LS | Series: | BTS-LS |
| Misalignment Angle B3: | 0 | Type: | Plain Spherical |
| Lubrication System: | Thru OD | Race Material Product Selection: | Carbon Steel |
| Axial Load: | 16,700 | Misalignment Angle B1: | +/-0 |
| Misalignment Angle: | +/-12 | Max Static Radial Load: | 83,500 |
| Seal Type: | Sealed | Lubrication Type: | Grease |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Race Material: | Carbon Steel - corrosion resistant plating |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Seal Material: | Synthetic rubber |
| Lubrication: | Lubrication Hole - No Zerk Fitting | Construction: | Heavy Duty Two Piece |
| Ability to Relubricate: | Yes | Class: | Precision |
| Bore Size (in): | 1 in | Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288722250 | Weight: | 1.49 LB |
| Packaged Length: | 3.00 IN | Packaged Width: | 2.80 IN |
| Packaged Height: | 2.00 IN | HTC: | 8483.30.8070 |
| Country of Origin: | Mexico |

