Sealmaster Plain Spherical Bearing - Heavy Duty Two Piece Sealed Carbon Steel Race - BTS 20LS
Part #:1842005000
Catalog #:BTS 20LS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Chamfer: | 0.015 | Ball Flat Diameter (in): | 1.625 in |
| Outside Diameter (in): | 2.375 in | Ball Width (in): | 1.875 in |
| Ball Diameter (in): | 2 in | Race Width (in): | 0.875 in |
Technical Specifications
| Axial Load: | 18,800 | Misalignment Angle B1: | +/-0 |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Type: | Plain Spherical |
| Race Material: | Carbon Steel - corrosion resistant plating | Product Type: | BTS-LS |
| Misalignment Angle B3: | 0 | Outer Material: | Carbon Steel - Corrosion Resistant Plating |
| Seal Type: | Sealed | Race Material Product Selection: | Carbon Steel |
| Lubrication System: | Thru OD | Misalignment Angle: | +/-9.5 |
| Max Static Radial Load: | 94,000 | Seal Material: | Synthetic rubber |
| Lubrication Type: | Grease | Series: | BTS-LS |
| Lubrication: | Lubrication Hole - No Zerk Fitting | Construction: | Heavy Duty Two Piece |
| Ability to Relubricate: | Yes | Class: | Precision |
| Bore Size (in): | 1.2500 in | Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288722267 | Weight: | 1.11 LB |
| Packaged Length: | 3.20 IN | Packaged Width: | 3.20 IN |
| Packaged Height: | 1.90 IN | HTC: | 8483.30.8070 |
| Country of Origin: | Mexico |

