Sealmaster Plain Spherical Bearing - Three Piece Bronze Race - FLBG 3
Part #:1810300000
Catalog #:FLBG 3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Chamfer: | 0.02 | Ball Flat Diameter (in): | 0.293 in |
| Outside Diameter (in): | 0.625 in | Ball Diameter (in): | 0.406 in |
| Ball Width (in): | 0.281 in | Race Width (in): | 0.187 in |
Technical Specifications
| Product Type: | FLGB | Max Static Radial Load: | 2,960 |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Lubrication System: | Thru OD |
| Series: | FLBG | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Seal Type: | Unsealed | Lubrication Type: | Grease |
| Race Material: | Bronze | Axial Load: | 592 |
| Misalignment Angle B3: | 34.5 | Race Material Product Selection: | Bronze |
| Type: | Plain Spherical | Misalignment Angle: | +/-16.5 |
| Misalignment Angle B1: | +/-9.5 | Ability to Relubricate: | Yes |
| Lubrication: | Lubrication Hole - No Zerk Fitting | Construction: | Three Piece |
| Class: | Precision | Bore Size (in): | 0.1875 in |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288727446 | Weight: | 0.02 LB |
| Packaged Length: | 0.62 IN | Packaged Width: | 0.28 IN |
| Packaged Height: | 0.62 IN | HTC: | 8483.30.8070 |
| Country of Origin: | Mexico |

