Sealmaster Plain Spherical Bearing - Three Piece Bronze Race - FLBG 7
Part #:1810700000
Catalog #:FLBG 7
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Chamfer: | 0.04 | Ball Flat Diameter (in): | 0.586 in |
| Ball Width (in): | 0.562 in | Ball Diameter (in): | 0.812 in |
| Outside Diameter (in): | 1.1875 in | Race Width (in): | 0.437 in |
Technical Specifications
| Race Material Product Selection: | Bronze | Misalignment Angle B1: | +/-6.5 |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Series: | FLBG |
| Seal Type: | Unsealed | Product Type: | FLGB |
| Misalignment Angle: | +/-11 | Lubrication Type: | Grease |
| Misalignment Angle B3: | 25 | Type: | Plain Spherical |
| Race Material: | Bronze | Axial Load: | 2,220 |
| Lubrication System: | Thru OD | Max Static Radial Load: | 11,100 |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Lubrication: | Lubrication Hole - No Zerk Fitting |
| Construction: | Three Piece | Ability to Relubricate: | Yes |
| Bore Size (in): | 0.4375 in | Class: | Precision |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288727484 | Weight: | 0.12 LB |
| Packaged Length: | 2.15 IN | Packaged Width: | 2.35 IN |
| Packaged Height: | 0.65 IN | HTC: | 8483.30.8070 |
| Country of Origin: | Mexico |

