Sealmaster Plain Spherical Bearing - Three Piece Bronze Race - FLBG 16
Part #:1811600000
Catalog #:FLBG 16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Chamfer: | 0.065 | Ball Flat Diameter (in): | 1.345 in |
| Ball Width (in): | 1.125 in | Outside Diameter (in): | 2.375 in |
| Ball Diameter (in): | 1.75 in | Race Width (in): | 0.875 in |
Technical Specifications
| Product Type: | FLGB | Misalignment Angle: | +/-10 |
| Race Material Product Selection: | Bronze | Misalignment Angle B3: | 25 |
| Outer Material: | Carbon Steel - Corrosion Resistant Plating | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Lubrication System: | Thru OD | Misalignment Angle B1: | +/-6.5 |
| Axial Load: | 9,640 | Seal Type: | Unsealed |
| Race Material: | Bronze | Type: | Plain Spherical |
| Max Static Radial Load: | 48,200 | Series: | FLBG |
| Lubrication Type: | Grease | Ability to Relubricate: | Yes |
| Lubrication: | Lubrication Hole - No Zerk Fitting | Construction: | Three Piece |
| Class: | Precision | Bore Size (in): | 1 in |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288727521 | Weight: | 0.94 LB |
| Packaged Length: | 2.57 IN | Packaged Width: | 1.25 IN |
| Packaged Height: | 2.70 IN | HTC: | 8483.30.8070 |
| Country of Origin: | Mexico |

