Sealmaster Plain Spherical Bearing - Two Piece Bronze Race - SBG 5
Part #:1800500000
Catalog #:SBG 5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Chamfer: | 0.025 | Ball Diameter (in): | 0.562 in |
| Ball Flat Diameter (in): | 0.419 in | Outside Diameter (in): | 0.75 in |
| Ball Width (in): | 0.375 in | Race Width (in): | 0.281 in |
Technical Specifications
| Seal Type: | Unsealed | Race Material Product Selection: | Bronze |
| Series: | SBG | Product Type: | SBG |
| Misalignment Angle B3: | 26 | Race Material: | Aluminum bronze |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Max Static Radial Load: | 5,800 |
| Misalignment Angle B1: | +/-8 | Axial Load: | 1,160 |
| Type: | Plain Spherical | Outer Material: | Aluminum Bronze |
| Misalignment Angle: | +/-12 | Lubrication System: | Thru OD |
| Lubrication Type: | Grease | Construction: | Two Piece |
| Lubrication: | Lubrication Hole - No Zerk Fitting | Ability to Relubricate: | Yes |
| Bore Size (in): | 0.3125 in | Class: | Precision |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288721932 | Weight: | 0.03 LB |
| Packaged Length: | 0.75 IN | Packaged Width: | 0.38 IN |
| Packaged Height: | 0.75 IN | HTC: | 8483.30.8070 |
| Country of Origin: | Mexico |

