Sealmaster Plain Spherical Bearing - Two Piece Bronze Race - SBG 8
Part #:1800800000
Catalog #:SBG 8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Chamfer: | 0.035 | Ball Flat Diameter (in): | 0.6 in |
| Ball Width (in): | 0.5 in | Ball Diameter (in): | 0.781 in |
| Outside Diameter (in): | 1 in | Race Width (in): | 0.39 in |
Technical Specifications
| Misalignment Angle: | +/-10 | Misalignment Angle B3: | 20 |
| Misalignment Angle B1: | +/-7 | Type: | Plain Spherical |
| Product Type: | SBG | Lubrication Type: | Grease |
| Axial Load: | 2,240 | Seal Type: | Unsealed |
| Max Static Radial Load: | 11,200 | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Race Material Product Selection: | Bronze | Series: | SBG |
| Outer Material: | Aluminum Bronze | Race Material: | Aluminum bronze |
| Lubrication System: | Thru OD | Construction: | Two Piece |
| Lubrication: | Lubrication Hole - No Zerk Fitting | Ability to Relubricate: | Yes |
| Bore Size (in): | 0.5000 in | Class: | Precision |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288721963 | Weight: | 0.07 LB |
| Packaged Length: | 1.00 IN | Packaged Width: | 0.50 IN |
| Packaged Height: | 1.00 IN | HTC: | 8483.30.8070 |
| Country of Origin: | Mexico |

