Sealmaster Plain Spherical Bearing - Two Piece Bronze Race - SBG 10
Part #:1801000000
Catalog #:SBG 10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Chamfer: | 0.035 | Ball Flat Diameter (in): | 0.739 in |
| Ball Width (in): | 0.625 in | Ball Diameter (in): | 0.968 in |
| Outside Diameter (in): | 1.1875 in | Race Width (in): | 0.5 in |
Technical Specifications
| Misalignment Angle B1: | +/-6.5 | Misalignment Angle B3: | 18.5 |
| Lubrication System: | Thru OD | Lubrication Type: | Grease |
| Misalignment Angle: | +/-9 | Product Type: | SBG |
| Series: | SBG | Race Material Product Selection: | Bronze |
| Type: | Plain Spherical | Max Static Radial Load: | 20,000 |
| Axial Load: | 4,000 | Race Material: | Aluminum bronze |
| Outer Material: | Aluminum Bronze | Seal Type: | Unsealed |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Ability to Relubricate: | Yes |
| Construction: | Two Piece | Lubrication: | Lubrication Hole - No Zerk Fitting |
| Bore Size (in): | 0.6250 in | Class: | Precision |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288721987 | Weight: | 0.54 LB |
| Packaged Length: | 4.10 IN | Packaged Width: | 2.05 IN |
| Packaged Height: | 0.65 IN | HTC: | 8483.30.8070 |
| Country of Origin: | Mexico |

