Sealmaster Plain Spherical Bearing - Two Piece Bronze Race - SBG 12
Part #:1801200000
Catalog #:SBG 12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Chamfer: | 0.045 | Ball Width (in): | 0.75 in |
| Ball Flat Diameter (in): | 0.92 in | Ball Diameter (in): | 1.187 in |
| Outside Diameter (in): | 1.4375 in | Race Width (in): | 0.593 in |
Technical Specifications
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Misalignment Angle B1: | +/-7 |
| Misalignment Angle B3: | 21 | Lubrication Type: | Grease |
| Seal Type: | Unsealed | Max Static Radial Load: | 30,000 |
| Outer Material: | Aluminum Bronze | Misalignment Angle: | +/-9 |
| Type: | Plain Spherical | Race Material Product Selection: | Bronze |
| Race Material: | Aluminum bronze | Product Type: | SBG |
| Lubrication System: | Thru OD | Series: | SBG |
| Axial Load: | 6,000 | Construction: | Two Piece |
| Ability to Relubricate: | Yes | Lubrication: | Lubrication Hole - No Zerk Fitting |
| Bore Size (in): | 0.7500 in | Class: | Precision |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288721994 | Weight: | 0.61 LB |
| Packaged Length: | 1.85 IN | Packaged Width: | 5.10 IN |
| Packaged Height: | 1.55 IN | HTC: | 8483.30.8070 |
| Country of Origin: | Mexico |

