Sealmaster Plain Spherical Bearing - Two Piece Bronze Race - SBG 16
Part #:1801600000
Catalog #:SBG 16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Chamfer: | 0.045 | Ball Diameter (in): | 1.5 in |
| Outside Diameter (in): | 1.75 in | Ball Flat Diameter (in): | 1.118 in |
| Ball Width (in): | 1 in | Race Width (in): | 0.797 in |
Technical Specifications
| Misalignment Angle: | +/-9.5 | Race Material Product Selection: | Bronze |
| Seal Type: | Unsealed | Type: | Plain Spherical |
| Misalignment Angle B1: | +/-7 | Lubrication System: | Thru OD |
| Axial Load: | 10,400 | Series: | SBG |
| Ball Material: | Alloy Steel - Heat Treated - Chrome Plated | Misalignment Angle B3: | 16 |
| Lubrication Type: | Grease | Max Static Radial Load: | 52,000 |
| Product Type: | SBG | Race Material: | Aluminum bronze |
| Outer Material: | Aluminum Bronze | Construction: | Two Piece |
| Lubrication: | Lubrication Hole - No Zerk Fitting | Ability to Relubricate: | Yes |
| Bore Size (in): | 1 in | Class: | Precision |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288722014 | Weight: | 0.37 LB |
| Packaged Length: | 2.55 IN | Packaged Width: | 2.20 IN |
| Packaged Height: | 1.40 IN | HTC: | 8483.30.8070 |
| Country of Origin: | Mexico |

