Sealmaster Plain Spherical Bearing - Two Piece Heat-Treated Steel Race - SBG 3S
Part #:1800301000
Catalog #:SBG 3S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Chamfer: | 0.025 | Ball Width (in): | 0.281 in |
| Ball Flat Diameter (in): | 0.293 in | Outside Diameter (in): | 0.5625 in |
| Ball Diameter (in): | 0.406 in | Race Width (in): | 0.218 in |
Technical Specifications
| Series: | SBG-S | Max Static Radial Load: | 6,480 |
| Outer Material: | Alloy Steel - Corrosion Resistant Plating | Lubrication System: | Thru OD |
| Race Material: | 4130 Alloy Steel - heat treated - corrosion resistant plating | Seal Type: | Unsealed |
| Misalignment Angle: | +/-11.5 | Product Type: | SBG |
| Lubrication Type: | Grease | Type: | Plain Spherical |
| Race Material Product Selection: | Heat-Treated Steel | Ball Material: | Alloy Steel - Heat Treated - Chrome Plated |
| Misalignment Angle B3: | 29.5 | Axial Load: | 1,296 |
| Misalignment Angle B1: | +/-7.5 | Ability to Relubricate: | Yes |
| Lubrication: | Lubrication Hole - No Zerk Fitting | Construction: | Two Piece |
| Class: | Precision | Bore Size (in): | 0.1875 in |
| Maximum Ambient Temperature (F): | 350 °F |
General Specifications
| UPC: | 662288722502 | Weight: | 0.02 LB |
| Packaged Length: | 0.56 IN | Packaged Width: | 0.28 IN |
| Packaged Height: | 0.56 IN | HTC: | 8483.30.8070 |
| Country of Origin: | Mexico |

